Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - NP-28T
Part #:705383
Catalog #:NP-28T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.13 in | Overall Height (in): | 4.25 in |
| Overall Width (in): | 2.13 in | Overall Length (in): | 7.5 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.75 in |
| Base to Center Height (in): | 2.13 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 2.00 in | Bolt Spacing Min (in): | 5.44 in |
| Centerline to Outermost Bearing Face (in): | 1.31 in | Bolt Spacing Max (in): | 6.06 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 240 in/lbs |
| Locking Collar Outside Diameter (in): | 2.94 in | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Cage Type: | Land Riding Retainer |
| Vibration Frequency Inner Ring Defect: | 0.0994 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Inner Ring Outside Diameter (in): | 2.063 in |
| Vibration Frequency Roller Spin: | 0.0417 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | 2-112T | Bearing Type: | Standard Duty |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Base Length (in): | 7.50 in |
| Bearing Insert Finish: | Black Oxide | Static Load Rating (lb): | 5,139 lb |
| Maximum Speed (RPM): | 5300 rpm | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Shaft Locking Type: | Concentric | Radial Clearance: | Standard |
| Grease Fitting Thread Size: | 1/4-28 | Size Code: | 2-111 |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 7,901 lb |
General Specifications
| UPC: | 662461029732 | Weight: | 6.93 LB |
| Packaged Length: | 2.13 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

