Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SP-24T
Part #:705519
Catalog #:SP-24T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.38 in | Overall Height (in): | 4.56 in |
| Base Width (in): | 2.38 in | Overall Length (in): | 8.5 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.3125 in |
| Length Through Bore (in): | 2 in | Bolt Spacing Max (in): | 7.13 in |
| Centerline to Outermost Bearing Face (in): | 1.31 in | Bolt Spacing (in): | 6.5 in |
| Bolt Spacing Min (in): | 5.88 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.75 in |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Land Riding Retainer |
| Size Code: | 2-19 | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Insert: | 2-18T | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Shaft Locking Type: | Concentric |
| Static Load Rating (lb): | 4,467 lb | Bearing Type: | Standard Duty |
| Vibration Frequency Roller Spin: | 0.0376 cps | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 7,340 lb |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Maximum Speed (RPM): | 5850 rpm |
| Inner Ring Outside Diameter (in): | 2.07 in | Housing Coating: | Powder Coated |
| Base Length (in): | 8.5 in |
General Specifications
| UPC: | 662461030745 | Weight: | 8.05 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

