Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - MP-24T
Part #:705652
Catalog #:MP-24T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.56 in | Overall Width (in): | 2.63 in |
| Base Width (in): | 2.63 in | Overall Length (in): | 8.75 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 2.31 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.00 in | Bolt Spacing Min (in): | 5.5 in |
| Centerline to Outermost Bearing Face (in): | 1.31 in | Bolt Spacing Max (in): | 6.75 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.81 in | Setscrew Torque (in-lbs): | 240 in/lbs |
| Ability to Relubricate: | Yes | Maximum Speed (RPM): | 5300 rpm |
| Housing Material: | Cast Iron | Vibration Frequency Roller Spin: | 0.0417 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Inner Ring Outside Diameter (in): | 2.297 in | Cage Type: | Land Riding Retainer |
| Bearing Type: | Medium Duty | Housing Coating: | Powder Coated |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Grease Fitting Thread Size: | 1/4-28 | Size Code: | 2-111 |
| Dynamic Load Rating (lb): | 7,901 lb | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Base Length (in): | 8.75 in | Static Load Rating (lb): | 5,139 lb |
| Insert: | 3-18T | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Shaft Locking Type: | Concentric |
| Vibration Frequency Inner Ring Defect: | 0.0994 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
General Specifications
| UPC: | 662461031858 | Weight: | 9.19 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

