Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - MP-27T
Part #:705653
Catalog #:MP-27T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.63 in | Base Width (in): | 2.63 in |
| Overall Length (in): | 8.75 in | Overall Height (in): | 4.63 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.6875 in |
| Base to Center Height (in): | 2.5000 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.09 in | Bolt Spacing Min (in): | 5.44 in |
| Bolt Spacing Max (in): | 6.81 in | Centerline to Outermost Bearing Face (in): | 1.34 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 3.35 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Type: | Medium Duty | Maximum Speed (RPM): | 5000 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | 3-111T | Size Code: | 2-115 |
| Shaft Locking Type: | Concentric | Cage Type: | Land Riding Retainer |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Static Load Rating (lb): | 5,216 lb |
| Max Operating Temperature (F): | 220 °F | Radial Clearance: | Standard |
| Housing Coating: | Powder Coated | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0445 cps |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Base Length (in): | 9.50 in | Dynamic Load Rating (lb): | 7,889 lb |
| Inner Ring Outside Diameter (in): | 2.469 in | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461031865 | Weight: | 9.86 LB |
| Packaged Length: | 5.94 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

