Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - EMP-31T
Part #:705665
Catalog #:EMP-31T
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.38 in | Overall Width (in): | 2.88 in |
| Base Width (in): | 2.88 in | Overall Height (in): | 5.09 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.9375 in |
| Foot Height (in): | 0.88 in | Base to Center Height (in): | 2.5000 in |
| Length Through Bore (in): | 2.25 in | Bolt Spacing Min (in): | 5.94 in |
| Centerline to Outermost Bearing Face (in): | 1.38 in | Bolt Spacing Max (in): | 7.56 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 3.50 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
| Radial Clearance: | Standard | Insert: | AR-2-115T |
| Static Load Rating (lb): | 5,216 lb | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Land Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Base Length (in): | 9.50 in | Maximum Speed (RPM): | 5000 rpm |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 2-115 |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Type: | Medium Duty | Vibration Frequency Roller Spin: | 0.0445 cps |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 2.469 in |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Concentric |
| Fixed vs. Expansion: | Expansion | Bearing Insert Finish: | Black Oxide |
| Dynamic Load Rating (lb): | 7,889 lb |
General Specifications
| UPC: | 662461031988 | Weight: | 12.40 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

