Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SP-35TC
Part #:705905
Catalog #:SP-35TC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 11.25 in | Overall Height (in): | 5.94 in |
| Base Width (in): | 2.75 in | Overall Width (in): | 2.75 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 0.88 in | Base to Center Height (in): | 3.1250 in |
| Length Through Bore (in): | 2.25 in | Bolt Spacing Min (in): | 7.63 in |
| Bolt Spacing Max (in): | 9.38 in | Centerline to Outermost Bearing Face (in): | 1.38 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 3.63 in |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | End Cap Available: | No |
| Max Operating Temperature (F): | 220 °F | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 3250 rpm | Fixed vs. Expansion: | Fixed |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 6,601 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 9,752 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 2.719 in |
| Housing Material: | Cast Iron | Vibration Frequency Roller Spin: | 0.0437 cps |
| Insert: | 2-23TC | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/8 NPT | Shaft Locking Type: | Concentric |
| Size Code: | 2-23 | Base Length (in): | 11.25 in |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461033852 | Weight: | 14.70 LB |
| Packaged Length: | 11.44 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

