Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - MP-24TC
Part #:706033
Catalog #:MP-24TC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.63 in | Overall Height (in): | 4.56 in |
| Base Width (in): | 2.63 in | Overall Length (in): | 8.75 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.81 in | Base to Center Height (in): | 2.31 in |
| Length Through Bore (in): | 2.00 in | Bolt Spacing Max (in): | 6.75 in |
| Bolt Spacing Min (in): | 5.5 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.81 in |
| Setscrew Torque (in-lbs): | 240 in/lbs | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Base Length (in): | 8.75 in |
| Vibration Frequency Inner Ring Defect: | 0.0994 cps | Housing Coating: | Powder Coated |
| Cage Type: | Land Riding Retainer | Grease Fitting Thread Size: | 1/4-28 |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Bearing Type: | Medium Duty | Shaft Locking Type: | Concentric |
| Size Code: | 2-111 | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 7,901 lb |
| Max Operating Temperature (F): | 220 °F | Maximum Speed (RPM): | 3800 rpm |
| Vibration Frequency Roller Spin: | 0.0417 cps | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 5,139 lb | Inner Ring Outside Diameter (in): | 2.297 in |
| Insert: | 3-18TC | Housing Material: | Cast Iron |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461034828 | Weight: | 9.20 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

