Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - NPMH-24T
Part #:716570
Catalog #:NPMH-24T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.94 in | Overall Length (in): | 7.25 in |
| Overall Width (in): | 2.13 in | Base Width (in): | 2.13 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.69 in | Base to Center Height (in): | 1.9375 in |
| Length Through Bore (in): | 2 in | Bolt Spacing Max (in): | 5.88 in |
| Bolt Spacing (in): | 5.38 in | Bolt Spacing Min (in): | 4.88 in |
| Centerline to Outermost Bearing Face (in): | 1.31 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.75 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Material: | Cast Iron | Vibration Frequency Roller Spin: | 0.0376 cps |
| Max Operating Temperature (F): | 220 °F | Size Code: | 2-19 |
| Bearing Insert Finish: | Black Oxide | Static Load Rating (lb): | 4,467 lb |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 2.07 in |
| Maximum Speed (RPM): | 3500 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 7,340 lb | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Base Length (in): | 7.25 in | End Cap Available: | No |
| Insert: | MH-24T | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Grease Fitting Thread Size: | 1/4-28 |
| Cage Type: | Land Riding Retainer | Shaft Locking Type: | Concentric |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps |
General Specifications
| UPC: | 662461340592 | Weight: | 5.53 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

