Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Air Handling Housing Fit, Noise Tested - NP-35T CXU
Part #:713084
Catalog #:NP-35T CXU
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Felt labyrinth seal and flinger for dusty and dirty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.38 in | Overall Width (in): | 2.38 in |
| Overall Height (in): | 5.00 in | Overall Length (in): | 8.63 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.2500 in |
| Length Through Bore (in): | 2.25 in | Bolt Spacing Min (in): | 6.5 in |
| Bolt Spacing Max (in): | 7 in | Centerline to Outermost Bearing Face (in): | 1.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 3.63 in |
| Ability to Relubricate: | Yes | Vibration Frequency Roller Spin: | 0.0437 cps |
| Inner Ring Outside Diameter (in): | 2.719 in | Cage Type: | Land Riding Retainer |
| Radial Clearance: | Standard | Housing Coating: | Powder Coated |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Base Length (in): | 8.63 in | End Cap Available: | No |
| Shaft Locking Type: | Concentric | Static Load Rating (lb): | 6,601 lb |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 9,752 lb |
| Maximum Speed (RPM): | 4500 rpm | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | 2-23T CXU |
| Housing Material: | Cast Iron | Size Code: | 2-23 |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461065877 | Weight: | 10.40 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

