Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Temperature - NP-24T HT
Part #:724170
Catalog #:NP-24T HT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.94 in | Overall Length (in): | 7.25 in |
| Overall Width (in): | 2.13 in | Base Width (in): | 2.13 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 1.9375 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 2 in | Bolt Spacing Max (in): | 5.88 in |
| Bolt Spacing (in): | 5.38 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
| Bolt Spacing Min (in): | 4.88 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Options: | High Temperature |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | High Temp Labyrinth Seal | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 2.75 in | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Dynamic Load Rating (lb): | 7,340 lb |
| End Cap Available: | No | Bearing Type: | Standard Duty |
| Cage Type: | Land Riding Retainer | Max Operating Temperature (F): | 400 °F |
| Base Length (in): | 7.25 in | Bearing Insert Finish: | Black Oxide |
| Inner Ring Outside Diameter (in): | 2.07 in | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Radial Clearance: | Increased |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 2-19 |
| Insert: | 2-18T HT | Vibration Frequency Roller Spin: | 0.0376 cps |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Shaft Locking Type: | Concentric |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Housing Coating: | Powder Coated |
| Grease Fitting Thread Size: | 1/4-28 | Maximum Speed (RPM): | 1800 rpm |
| Lubricant: | Synthetic NLGI 2 High Temperature Grease | Static Load Rating (lb): | 4,467 lb |
General Specifications
| UPC: | 662461314340 | Weight: | 6.00 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

