Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - NP-32RT RM
Part #:704338
Catalog #:NP-32RT RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.38 in | Overall Length (in): | 8.13 in |
| Base Width (in): | 2.38 in | Overall Height (in): | 4.56 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.2500 in |
| Length Through Bore (in): | 2.031 in | Bolt Spacing Max (in): | 7 in |
| Centerline to Outermost Bearing Face (in): | 1.344 in | Bolt Spacing Min (in): | 6.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Options: | Reduced Maintenance - Lubed for Life |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Locking Collar Outside Diameter (in): | 3.38 in | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Roller Spin: | 0.0445 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 7,889 lb | Size Code: | 2-115 |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Bearing Insert Finish: | Black Oxide |
| Cage Type: | Land Riding Retainer | Insert: | 1-2T RM |
| Bearing Insert Material: | 52100 Bearing Steel | Base Length (in): | 8.13 in |
| Housing Material: | Cast Iron | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 5000 rpm | Shaft Locking Type: | Concentric |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Static Load Rating (lb): | 5,216 lb | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 2.469 in |
General Specifications
| UPC: | 662461372067 | Weight: | 8.50 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

