Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - NP-32T RM
Part #:712152
Catalog #:NP-32T RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.00 in | Overall Length (in): | 8.63 in |
| Overall Width (in): | 2.38 in | Base Width (in): | 2.38 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.5000 in |
| Length Through Bore (in): | 2.25 in | Bolt Spacing Max (in): | 7 in |
| Bolt Spacing Min (in): | 6.5 in | Centerline to Outermost Bearing Face (in): | 1.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Options: | Reduced Maintenance - Lubed for Life | Outer Ring Land Profile: | Tapered Lands |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 3.50 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Insert: | 2-2T RM |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Type: | Standard Duty |
| Size Code: | 2-23 | Vibration Frequency Roller Spin: | 0.0437 cps |
| Static Load Rating (lb): | 6,601 lb | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Black Oxide | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Base Length (in): | 8.63 in |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| End Cap Available: | No | Shaft Locking Type: | Concentric |
| Maximum Speed (RPM): | 4500 rpm | Dynamic Load Rating (lb): | 9,752 lb |
| Inner Ring Outside Diameter (in): | 2.719 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461343548 | Weight: | 10.92 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

