Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - NP-16T RM
Part #:712339
Catalog #:NP-16T RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.50 in | Overall Length (in): | 5.5 in |
| Overall Width (in): | 1.50 in | Overall Height (in): | 2.81 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.4375 in | Foot Height (in): | 0.50 in |
| Length Through Bore (in): | 1.438 in | Bolt Spacing Max (in): | 4.38 in |
| Bolt Spacing Min (in): | 3.88 in | Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Reduced Maintenance - Lubed for Life |
| Housing Color: | Black | Outer Ring Land Profile: | Tapered Lands |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 1.94 in | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Base Length (in): | 5.50 in |
| Dynamic Load Rating (lb): | 2,801 lb | Maximum Speed (RPM): | 9000 rpm |
| Housing Coating: | Powder Coated | Insert: | 2-1T RM |
| Static Load Rating (lb): | 1,651 lb | Max Operating Temperature (F): | 220 °F |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Cage Type: | Land Riding Retainer | Inner Ring Outside Diameter (in): | 1.375 in |
| Shaft Locking Type: | Concentric | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Size Code: | 2-015 |
| Vibration Frequency Roller Spin: | 0.0442 cps | End Cap Available: | No |
General Specifications
| UPC: | 662461346006 | Weight: | 2.40 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

