Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - NPD-39
Part #:702115
Catalog #:NPD-39
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.56 in | Overall Width (in): | 3.13 in |
| Base Width (in): | 2.75 in | Overall Length (in): | 9.5 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Foot Height (in): | 0.88 in | Base to Center Height (in): | 2.7500 in |
| Length Through Bore (in): | 3.125 in | Bolt Spacing Min (in): | 6.88 in |
| Centerline to Outermost Bearing Face (in): | 1.563 in | Bolt Spacing Max (in): | 7.63 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Ability to Relubricate: | Yes |
| Size Code: | 2-27 | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Double Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Dynamic Load Rating (lb): | 11,789 lb |
| Inner Ring Outside Diameter (in): | 2.984 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Base Length (in): | 9.50 in |
| End Cap Available: | No | Static Load Rating (lb): | 8,150 lb |
| Insert: | 2-27D | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Roller Spin: | 0.0432 cps | Housing Material: | Cast Iron |
| Cage Type: | Land Riding Retainer | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Speed (RPM): | 4100 rpm |
General Specifications
| UPC: | 662461015551 | Weight: | 14.29 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 10.38 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

