Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - SPD-16
Part #:702125
Catalog #:SPD-16
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7 in | Base Width (in): | 2.00 in |
| Overall Height (in): | 3.31 in | Overall Width (in): | 2.00 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.7500 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.500 in | Centerline to Outermost Bearing Face (in): | 0.750 in |
| Bolt Spacing Max (in): | 5.63 in | Bolt Spacing Min (in): | 5.13 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Base Length (in): | 7.00 in | Maximum Speed (RPM): | 9000 rpm |
| Dynamic Load Rating (lb): | 2,801 lb | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0442 cps | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| End Cap Available: | No | Shaft Locking Type: | Double Set Screw |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Insert: | 2-1D | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Cage Type: | Land Riding Retainer | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (F): | 220 °F | Inner Ring Outside Diameter (in): | 1.375 in |
| Static Load Rating (lb): | 1,651 lb | Size Code: | 2-015 |
General Specifications
| UPC: | 662461015582 | Weight: | 3.60 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

