Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - MSPD-63
Part #:702193
Catalog #:MSPD-63
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 4.75 in | Overall Width (in): | 5.38 in |
| Overall Length (in): | 17 in | Overall Height (in): | 10.13 in |
| Bolt Size (in): | 1 in | Bore Diameter (in): | 3.9375 in |
| Foot Height (in): | 1.25 in | Base to Center Height (in): | 5.1250 in |
| Length Through Bore (in): | 5.375 in | Centerline to Outermost Bearing Face (in): | 2.688 in |
| Bolt Spacing Min (in): | 13.13 in | Bolt Spacing Max (in): | 14.75 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Brass |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 1100-1440 in/lbs |
| Vibration Frequency Inner Ring Defect: | 0.0986 cps | Size Code: | 2-43 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | 3-315D |
| Grease Fitting Thread Size: | 1/4 NPT | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Medium Duty | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Dynamic Load Rating (lb): | 29,905 lb | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Double Set Screw |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 23,553 lb | Vibration Frequency Outer Ring Defect: | 0.0681 cps |
| Radial Clearance: | Standard | Bearing Insert Finish: | Black Oxide |
| Cage Type: | Land Riding Retainer | Vibration Frequency Roller Spin: | 0.044 cps |
| Base Length (in): | 17.00 in | Inner Ring Outside Diameter (in): | 5.172 in |
| Max Operating Temperature (F): | 220 °F | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 2400 rpm |
General Specifications
| UPC: | 662461016213 | Weight: | 78.25 LB |
| Packaged Length: | 17.88 IN | Packaged Width: | 11.63 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

