Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - MSPD-64
Part #:702194
Catalog #:MSPD-64
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.38 in | Overall Height (in): | 10.13 in |
| Overall Length (in): | 17 in | Base Width (in): | 4.75 in |
| Bolt Size (in): | 1 in | Bore Diameter (in): | 4 in |
| Base to Center Height (in): | 5.1250 in | Foot Height (in): | 1.25 in |
| Length Through Bore (in): | 5.375 in | Bolt Spacing Min (in): | 13.13 in |
| Centerline to Outermost Bearing Face (in): | 2.688 in | Bolt Spacing Max (in): | 14.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Brass |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 1100-1440 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 29,905 lb | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 23,553 lb | Shaft Locking Type: | Double Set Screw |
| Vibration Frequency Roller Spin: | 0.044 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Inner Ring Defect: | 0.0986 cps |
| Size Code: | 2-43 | End Cap Available: | No |
| Vibration Frequency Outer Ring Defect: | 0.0681 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 5.172 in | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 220 °F | Cage Type: | Land Riding Retainer |
| Maximum Speed (RPM): | 2400 rpm | Bearing Insert Finish: | Black Oxide |
| Base Length (in): | 17.00 in | Bearing Type: | Medium Duty |
| Grease Fitting Thread Size: | 1/4 NPT | Insert: | 3-4D |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461420546 | Weight: | 74.50 LB |
| Packaged Length: | 11.63 IN | Packaged Width: | 17.88 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

