Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - MPD-23
Part #:702295
Catalog #:MPD-23
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.25 in | Overall Height (in): | 4.19 in |
| Overall Width (in): | 2.31 in | Overall Length (in): | 8 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 2.125 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.31 in | Centerline to Outermost Bearing Face (in): | 1.156 in |
| Bolt Spacing (in): | 5.69 in | Bolt Spacing Max (in): | 6.38 in |
| Bolt Spacing Min (in): | 5 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Insert: | 3-17D |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Housing Material: | Cast Iron |
| End Cap Available: | No | Cage Type: | Land Riding Retainer |
| Inner Ring Outside Diameter (in): | 2.07 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Base Length (in): | 8 in | Size Code: | 2-19 |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Bearing Type: | Medium Duty | Vibration Frequency Roller Spin: | 0.0376 cps |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Coating: | Powder Coated |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 7,340 lb |
| Static Load Rating (lb): | 4,467 lb | Maximum Speed (RPM): | 5850 rpm |
| Shaft Locking Type: | Double Set Screw | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461016701 | Weight: | 7.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

