Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - SPD-43C
Part #:702534
Catalog #:SPD-43C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 12.63 in | Overall Width (in): | 3.5 in |
| Overall Height (in): | 7.13 in | Base Width (in): | 3.38 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.6875 in |
| Foot Height (in): | 1.00 in | Base to Center Height (in): | 3.7500 in |
| Length Through Bore (in): | 3.498 in | Bolt Spacing Max (in): | 10.63 in |
| Bolt Spacing Min (in): | 9.38 in | Centerline to Outermost Bearing Face (in): | 1.750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 350-450 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Insert Finish: | Black Oxide | Insert: | 2-211DC |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 13,971 lb |
| Static Load Rating (lb): | 10,063 lb | Shaft Locking Type: | Double Set Screw |
| Housing Coating: | Powder Coated | Cage Type: | Land Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 3.438 in |
| Base Length (in): | 12.63 in | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Outer Ring Defect: | 0.0684 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | Size Code: | 2-211 |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0982 cps |
| Vibration Frequency Roller Spin: | 0.0451 cps | Maximum Speed (RPM): | 2225 rpm |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461018279 | Weight: | 26.80 LB |
| Packaged Length: | 14.25 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

