Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - Air Handling Housing Fit, Noise Tested - NPD-19 CXU
Part #:715516
Catalog #:NPD-19 CXU
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Felt labyrinth seal and flinger for dusty and dirty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.38 in | Overall Length (in): | 6.5 in |
| Base Width (in): | 1.88 in | Overall Width (in): | 1.88 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Foot Height (in): | 0.56 in | Base to Center Height (in): | 1.6875 in |
| Length Through Bore (in): | 1.748 in | Bolt Spacing Min (in): | 4.44 in |
| Bolt Spacing Max (in): | 5.06 in | Bolt Spacing (in): | 4.75 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Options: | Air Handling Housing Fit, Noise Tested | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 7600 rpm | Insert: | 2-13D CXU |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Roller Spin: | 0.0385 cps | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 4,381 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Double Set Screw |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Size Code: | 2-13 | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 2,567 lb | Inner Ring Outside Diameter (in): | 1.594 in |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/4-28 |
| Housing Material: | Cast Iron | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Base Length (in): | 6.5 in |
General Specifications
| UPC: | 662461081365 | Weight: | 3.80 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

