Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - Air Handling Housing Fit, Noise Tested - MPD-51 CXU
Part #:719854
Catalog #:MPD-51 CXU
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Felt labyrinth seal and flinger for dusty and dirty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 15 in | Overall Width (in): | 4.06 in |
| Overall Height (in): | 8 in | Base Width (in): | 4.00 in |
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 3.1875 in |
| Foot Height (in): | 1.25 in | Base to Center Height (in): | 4.0000 in |
| Length Through Bore (in): | 4.063 in | Bolt Spacing Min (in): | 9.69 in |
| Centerline to Outermost Bearing Face (in): | 2.031 in | Bolt Spacing Max (in): | 12.56 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | Brass | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 500-650 in/lbs | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Speed (RPM): | 3000 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Bearing Type: | Medium Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Bearing Insert Finish: | Black Oxide |
| Base Length (in): | 15.00 in | Radial Clearance: | Standard |
| Vibration Frequency Fundamental Train: | 0.0069 cps | Dynamic Load Rating (lb): | 18,681 lb |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.1071 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0762 cps |
| Grease Fitting Thread Size: | 1/4 NPT | Cage Type: | Land Riding Retainer |
| Inner Ring Outside Diameter (in): | 4.156 in | Static Load Rating (lb): | 14,496 lb |
| Size Code: | 2-37 | Shaft Locking Type: | Double Set Screw |
| Vibration Frequency Roller Spin: | 0.0479 cps | Insert: | 3-33D |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461112120 | Weight: | 44.10 LB |
| Packaged Length: | 17.25 IN | Packaged Width: | 9.88 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

