Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - High Temperature & Air Handling Housing Fit, Noise Tested - MPD-39 HTA
Part #:712344
Catalog #:MPD-39 HTA
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Looser than standard housing fit for ease of alignment on lightweight frames
- Air Handling noise check for quiet operation
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 11.25 in | Overall Height (in): | 6.25 in |
| Overall Width (in): | 3.5 in | Base Width (in): | 3.25 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.4375 in |
| Base to Center Height (in): | 3.0000 in | Foot Height (in): | 1.06 in |
| Length Through Bore (in): | 3.498 in | Bolt Spacing Min (in): | 7.13 in |
| Bolt Spacing Max (in): | 8.88 in | Centerline to Outermost Bearing Face (in): | 1.750 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Options: | High Temperature and Air Handling Housing Fit, Noise Tested |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Brass | Seal Type: | High Temp Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 350-450 in/lbs | Maximum Speed (RPM): | 1100 rpm |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 400 °F |
| Base Length (in): | 11.25 in | Bearing Type: | Medium Duty |
| Vibration Frequency Inner Ring Defect: | 0.0982 cps | Bearing Insert Finish: | Black Oxide |
| Static Load Rating (lb): | 10,063 lb | Insert: | 3-27D HT |
| Housing Coating: | Powder Coated | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | No | Size Code: | 2-211 |
| Radial Clearance: | Increased | Lubricant: | Synthetic NLGI 2 High Temperature Grease |
| Shaft Locking Type: | Double Set Screw | Vibration Frequency Outer Ring Defect: | 0.0684 cps |
| Vibration Frequency Roller Spin: | 0.0451 cps | Dynamic Load Rating (lb): | 13,971 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Land Riding Retainer |
| Inner Ring Outside Diameter (in): | 3.438 in | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0068 cps |
General Specifications
| UPC: | 662461346020 | Weight: | 21.95 LB |
| Packaged Length: | 12.38 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 3.56 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

