Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPB-212
Part #:766077
Catalog #:VPB-212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.34 in | Overall Height (in): | 2.53 in |
| Overall Length (in): | 5.13 in | Overall Width (in): | 1.34 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Foot Height (in): | 0.53 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.28 in | Centerline to Outermost Bearing Face (in): | 0.781 in |
| Bolt Spacing Max (in): | 4.19 in | Bolt Spacing Min (in): | 3.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 1.75 in | Setscrew Torque (in-lbs): | 65-72 in/lbs |
| Grease Fitting Thread Size: | 1/4-28 | Static Load Rating (lb): | 1,480 lb |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Base Length (in): | 5.00 in | Insert: | VB-212 |
| Max Operating Temperature (F): | 225 °F | Maximum Speed (RPM): | 6500 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Vibration Frequency Roller Spin: | 0.0332 cps |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Concentric |
| Bearing Type: | Standard Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| End Cap Available: | No | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 2,870 lb | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Size Code: | 204 |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 1.182 in |
General Specifications
| UPC: | 662460345895 | Weight: | 1.60 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

