Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPB-232
Part #:766193
Catalog #:VPB-232
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.88 in | Overall Width (in): | 2.31 in |
| Base Width (in): | 2.31 in | Overall Height (in): | 5.00 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 2.5000 in | Foot Height (in): | 1.00 in |
| Length Through Bore (in): | 2.25 in | Centerline to Outermost Bearing Face (in): | 1.38 in |
| Bolt Spacing (in): | 6.94 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 1.22 in | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 3.50 in | Ability to Relubricate: | Yes |
| Radial Clearance: | Standard | Max Operating Temperature (C): | 107 °C |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 225 °F |
| Static Load Rating (lb): | 6,601 lb | End Cap Available: | No |
| Bearing Insert Finish: | Black Oxide | Shaft Locking Type: | Concentric |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 9,752 lb | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Maximum Speed (RPM): | 2500 rpm | Base Length (in): | 8.88 in |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Roller Spin: | 0.0437 cps | Bearing Type: | Standard Duty |
| Size Code: | 211 | Inner Ring Outside Diameter (in): | 2.719 in |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Insert: | VB-232 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.068 cps |
General Specifications
| UPC: | 662460346045 | Weight: | 9.18 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

