Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPB-324
Part #:766211
Catalog #:VPB-324
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.19 in | Overall Length (in): | 7.38 in |
| Overall Width (in): | 2.19 in | Overall Height (in): | 4.56 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 2.31 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.00 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
| Bolt Spacing Max (in): | 6.34 in | Bolt Spacing Min (in): | 5.59 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.81 in |
| Setscrew Torque (in-lbs): | 240 in/lbs | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 209 |
| Max Operating Temperature (F): | 225 °F | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/4-28 | Radial Clearance: | Standard |
| End Cap Available: | No | Insert: | VB-324 |
| Shaft Locking Type: | Concentric | Bearing Type: | Medium Duty |
| Dynamic Load Rating (lb): | 7,901 lb | Maximum Speed (RPM): | 3000 rpm |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Static Load Rating (lb): | 5,139 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 107 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 2.297 in |
| Base Length (in): | 7.81 in | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662460345222 | Weight: | 4.80 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

