Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - Air Handling Housing Fit, Noise Tested - VPB-216 AH
Part #:764056
Catalog #:VPB-216 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.5 in | Overall Height (in): | 2.81 in |
| Base Width (in): | 1.41 in | Overall Width (in): | 1.44 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.4375 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.438 in | Bolt Spacing Max (in): | 4.56 in |
| Bolt Spacing Min (in): | 3.69 in | Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Options: | Air Handling Housing Fit, Noise Tested | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 1.94 in | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Concentric | Max Operating Temperature (C): | 107 °C |
| Radial Clearance: | Standard | Size Code: | 205 |
| Maximum Speed (RPM): | 5500 rpm | Grease Fitting Thread Size: | 1/8 NPT |
| Insert: | VB-216AH | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Base Length (in): | 5.50 in |
| Max Operating Temperature (F): | 225 °F | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 1.375 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Static Load Rating (lb): | 1,651 lb |
| Dynamic Load Rating (lb): | 2,801 lb | End Cap Available: | No |
General Specifications
| UPC: | 662460347738 | Weight: | 1.93 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

