Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - Air Handling Housing Fit, Noise Tested - VPB-223 AH
Part #:764058
Catalog #:VPB-223 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.75 in | Overall Width (in): | 1.81 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 3.69 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 1.875 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 1.81 in | Bolt Spacing (in): | 4.94 in |
| Centerline to Outermost Bearing Face (in): | 1.12 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Options: | Air Handling Housing Fit, Noise Tested |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt | Slot Length (in): | 0.88 in |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.62 in |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Cage Type: | Ball Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F | Maximum Speed (RPM): | 4000 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Type: | Standard Duty | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 5,810 lb | Shaft Locking Type: | Concentric |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Insert Finish: | Black Oxide |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Size Code: | 207 | Base Length (in): | 6.38 in |
| Radial Clearance: | Standard | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Roller Spin: | 0.0383 cps | Insert: | VB-223AH |
| Inner Ring Outside Diameter (in): | 1.847 in | Housing Coating: | Powder Coated |
| Static Load Rating (lb): | 3,440 lb |
General Specifications
| UPC: | 662460347752 | Weight: | 3.74 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

