Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - Air Handling Housing Fit, Noise Tested - VPB-323 AH
Part #:764065
Catalog #:VPB-323 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.19 in | Base Width (in): | 2 in |
| Overall Width (in): | 2 in | Overall Length (in): | 7.25 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.81 in | Base to Center Height (in): | 2.125 in |
| Length Through Bore (in): | 2 in | Bolt Spacing Min (in): | 5.13 in |
| Centerline to Outermost Bearing Face (in): | 1.31 in | Bolt Spacing (in): | 5.53 in |
| Bolt Spacing Max (in): | 5.94 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Options: | Air Handling Housing Fit, Noise Tested | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.75 in |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Insert: | VB-323AH |
| Grease Fitting Thread Size: | 1/4-28 | Base Length (in): | 7.25 in |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 7,330 lb | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 2.07 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
| Maximum Speed (RPM): | 3500 rpm | Static Load Rating (lb): | 4,467 lb |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Bearing Type: | Medium Duty |
| Radial Clearance: | Standard | Vibration Frequency Roller Spin: | 0.0376 cps |
| Size Code: | 208 | Shaft Locking Type: | Concentric |
General Specifications
| UPC: | 662460345215 | Weight: | 5.46 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

