Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - Air Handling Housing Fit, Noise Tested - VPB-331 AH
Part #:764067
Catalog #:VPB-331 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.88 in | Overall Height (in): | 5.00 in |
| Overall Width (in): | 2.31 in | Base Width (in): | 2.31 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.9375 in |
| Base to Center Height (in): | 2.5000 in | Foot Height (in): | 1.00 in |
| Length Through Bore (in): | 2.25 in | Bolt Spacing (in): | 6.94 in |
| Centerline to Outermost Bearing Face (in): | 1.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt | Slot Length (in): | 1.22 in |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 3.50 in | Insert: | VB-331AH |
| Vibration Frequency Roller Spin: | 0.0437 cps | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F | Static Load Rating (lb): | 6,601 lb |
| Dynamic Load Rating (lb): | 9,752 lb | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 2500 rpm |
| Radial Clearance: | Standard | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 2.719 in | Base Length (in): | 8.88 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 211 |
| Shaft Locking Type: | Concentric | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Type: | Medium Duty | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662460345277 | Weight: | 9.25 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

