Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VPE-236
Part #:765128
Catalog #:VPE-236
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.06 in | Base Width (in): | 2.38 in |
| Overall Height (in): | 5.56 in | Overall Length (in): | 9.5 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.25 in |
| Foot Height (in): | 0.88 in | Base to Center Height (in): | 2.75 in |
| Length Through Bore (in): | 3.06 in | Centerline to Outermost Bearing Face (in): | 1.844 in |
| Bolt Spacing Max (in): | 7.94 in | Bolt Spacing Min (in): | 6.88 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 3.38 in | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 225 °F | Size Code: | 212 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | VE-236 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Speed (RPM): | 2500 rpm |
| Bearing Type: | Standard Duty | Housing Coating: | Powder Coated |
| Static Load Rating (lb): | 8,150 lb | End Cap Available: | No |
| Dynamic Load Rating (lb): | 11,789 lb | Housing Material: | Cast Iron |
| Shaft Locking Type: | Eccentric | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 2.984 in |
General Specifications
| UPC: | 662289523641 | Weight: | 11.92 LB |
| Packaged Length: | 10.80 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 3.30 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

