Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VPE-227
Part #:767879
Catalog #:VPE-227
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.22 in | Overall Length (in): | 7.25 in |
| Overall Height (in): | 4.31 in | Base Width (in): | 2.00 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.6875 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.13 in |
| Length Through Bore (in): | 2.219 in | Bolt Spacing Max (in): | 6.11 in |
| Centerline to Outermost Bearing Face (in): | 1.234 in | Bolt Spacing Min (in): | 5.2 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.50 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Radial Clearance: | Standard | Insert: | VE-227 |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (C): | 107 °C |
| Shaft Locking Type: | Eccentric | Static Load Rating (lb): | 5,139 lb |
| Size Code: | 209 | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 3000 rpm | Base Length (in): | 7.25 in |
| Max Operating Temperature (F): | 225 °F | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 7,370 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 2.297 in | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662289523528 | Weight: | 5.43 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

