Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VPE-232
Part #:767887
Catalog #:VPE-232
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.81 in | Overall Length (in): | 8.88 in |
| Base Width (in): | 2.31 in | Overall Height (in): | 5.00 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 2.5000 in | Foot Height (in): | 1.00 in |
| Length Through Bore (in): | 2.81 in | Bolt Spacing (in): | 6.94 in |
| Centerline to Outermost Bearing Face (in): | 1.719 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 1.22 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 3.00 in |
| Static Load Rating (lb): | 6,570 lb | Housing Coating: | Powder Coated |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 9,752 lb |
| Max Operating Temperature (F): | 225 °F | Bearing Type: | Standard Duty |
| Size Code: | 211 | Housing Material: | Cast Iron |
| Shaft Locking Type: | Eccentric | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 2.749 in | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Cage Type: | Ball Riding Retainer | Base Length (in): | 8.88 in |
| Insert: | VE-232 | Grease Fitting Thread Size: | 1/8 NPT |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Roller Spin: | 0.0437 cps | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Maximum Speed (RPM): | 2500 rpm |
| Vibration Frequency Outer Ring Defect: | 0.068 cps |
General Specifications
| UPC: | 662289523603 | Weight: | 9.32 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

