Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - Air Handling Housing Fit, Noise Tested - VPE-219 AH
Part #:764269
Catalog #:VPE-219 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.63 in | Overall Height (in): | 3.31 in |
| Overall Width (in): | 1.91 in | Overall Length (in): | 6.31 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 1.6875 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 1.91 in | Bolt Spacing (in): | 4.63 in |
| Centerline to Outermost Bearing Face (in): | 1.19 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Options: | Air Handling Housing Fit, Noise Tested | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt | Slot Length (in): | 0.94 in |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 1.69 in | End Cap Available: | No |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 4,390 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Base Length (in): | 6.31 in |
| Static Load Rating (lb): | 2,530 lb | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Eccentric | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 225 °F | Inner Ring Outside Diameter (in): | 1.587 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0385 cps | Insert: | VE-219 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Size Code: | 206 | Maximum Speed (RPM): | 4500 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Radial Clearance: | Standard |
General Specifications
| UPC: | 662460425771 | Weight: | 2.86 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

