Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPS-212
Part #:767434
Catalog #:VPS-212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.13 in | Base Width (in): | 1.44 in |
| Overall Height (in): | 2.59 in | Overall Width (in): | 1.44 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Foot Height (in): | 0.50 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.281 in | Bolt Spacing Max (in): | 4 in |
| Centerline to Outermost Bearing Face (in): | 0.75 in | Bolt Spacing Min (in): | 3.75 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 6500 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Size Code: | 204 |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Roller Spin: | 0.0332 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Base Length (in): | 5.13 in | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 1,480 lb | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Grease Fitting Thread Size: | 1/4-28 | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 1.121 in | Housing Material: | Cast Iron |
| Max Operating Temperature (C): | 107 °C | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 2,870 lb | Insert: | VS-212 |
| Max Operating Temperature (F): | 225 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662289525362 | Weight: | 1.47 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

