Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPS-335
Part #:767511
Catalog #:VPS-335
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.44 in | Base Width (in): | 2.38 in |
| Overall Length (in): | 9.5 in | Overall Width (in): | 2.50 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Base to Center Height (in): | 2.75 in | Foot Height (in): | 1.19 in |
| Length Through Bore (in): | 2.50 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
| Bolt Spacing (in): | 7.50 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 1.13 in | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | Standard |
| Base Length (in): | 9.50 in | Bearing Type: | Medium Duty |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 2500 rpm | Max Operating Temperature (F): | 225 °F |
| Insert: | VS-335 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 212 | Dynamic Load Rating (lb): | 11,840 lb |
| Housing Coating: | Powder Coated | Vibration Frequency Roller Spin: | 0.0430 cps |
| Max Operating Temperature (C): | 107 °C | End Cap Available: | No |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 8,080 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 3.012 in |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662289525928 | Weight: | 11.00 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

