Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPS-224
Part #:767817
Catalog #:VPS-224
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.91 in | Base Width (in): | 1.88 in |
| Overall Length (in): | 7.06 in | Overall Height (in): | 4 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 2 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 1.91 in | Bolt Spacing (in): | 5.48 in |
| Centerline to Outermost Bearing Face (in): | 1.18 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 1.05 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 4,460 lb | Insert: | VS-224 |
| Housing Coating: | Powder Coated | Vibration Frequency Roller Spin: | 0.0367 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 3500 rpm | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Max Operating Temperature (C): | 107 °C |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Radial Clearance: | Standard |
| Base Length (in): | 7.06 in | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 208 | Inner Ring Outside Diameter (in): | 2.084 in |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 7,330 lb |
| Shaft Locking Type: | Set Screw | End Cap Available: | No |
General Specifications
| UPC: | 662289525546 | Weight: | 4.71 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 7.80 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

