Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPLS-236
Part #:767999
Catalog #:VPLS-236
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.5 in | Base Width (in): | 2.38 in |
| Overall Width (in): | 2.56 in | Overall Length (in): | 9.5 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.25 in |
| Base to Center Height (in): | 2.6875 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.563 in | Bolt Spacing Min (in): | 6.83 in |
| Bolt Spacing Max (in): | 7.98 in | Centerline to Outermost Bearing Face (in): | 1.563 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/8 NPT |
| Static Load Rating (lb): | 8,150 lb | Maximum Speed (RPM): | 2500 rpm |
| End Cap Available: | No | Dynamic Load Rating (lb): | 11,789 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 2.984 in |
| Bearing Type: | Standard Duty | Max Operating Temperature (C): | 107 °C |
| Insert: | VS-236 | Housing Coating: | Powder Coated |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Size Code: | 212 |
General Specifications
| UPC: | 662289525102 | Weight: | 10.76 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

