Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPS-220 AH
Part #:765810
Catalog #:VPS-220 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.75 in | Overall Width (in): | 1.75 in |
| Overall Length (in): | 6.75 in | Overall Height (in): | 3.69 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.72 in | Base to Center Height (in): | 1.875 in |
| Length Through Bore (in): | 1.685 in | Bolt Spacing Max (in): | 5.44 in |
| Bolt Spacing Min (in): | 4.56 in | Bolt Spacing (in): | 5 in |
| Centerline to Outermost Bearing Face (in): | 1 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Air Handling Housing Fit, Noise Tested |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (F): | 225 °F | Dynamic Load Rating (lb): | 5,782 lb |
| Grease Fitting Thread Size: | 1/4-28 | Size Code: | 207 |
| Cage Type: | Ball Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 4000 rpm |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Bearing Type: | Standard Duty |
| Housing Material: | Cast Iron | Insert: | VS-220 |
| Radial Clearance: | Standard | Housing Coating: | Powder Coated |
| Static Load Rating (lb): | 3,493 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Base Length (in): | 6.75 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 1.851 in |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Roller Spin: | 0.0386 cps |
General Specifications
| UPC: | 662460066646 | Weight: | 3.66 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

