Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPS-223 AH
Part #:765811
Catalog #:VPS-223 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.75 in | Overall Length (in): | 6.75 in |
| Overall Height (in): | 3.69 in | Overall Width (in): | 1.75 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 1.875 in | Foot Height (in): | 0.72 in |
| Length Through Bore (in): | 1.685 in | Centerline to Outermost Bearing Face (in): | 1 in |
| Bolt Spacing Max (in): | 5.44 in | Bolt Spacing (in): | 5 in |
| Bolt Spacing Min (in): | 4.56 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Air Handling Housing Fit, Noise Tested | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 5,782 lb | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Roller Spin: | 0.0386 cps | Max Operating Temperature (F): | 225 °F |
| Base Length (in): | 6.75 in | Static Load Rating (lb): | 3,493 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Cast Iron |
| Size Code: | 207 | Grease Fitting Thread Size: | 1/4-28 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 4000 rpm | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 1.851 in | Insert: | VS-223 |
General Specifications
| UPC: | 662460066660 | Weight: | 3.44 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

