Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPS-235 AH
Part #:765899
Catalog #:VPS-235 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.31 in | Overall Height (in): | 5.00 in |
| Base Width (in): | 2.31 in | Overall Length (in): | 8.88 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Base to Center Height (in): | 2.5000 in | Foot Height (in): | 1.00 in |
| Length Through Bore (in): | 2.250 in | Centerline to Outermost Bearing Face (in): | 1.406 in |
| Bolt Spacing (in): | 6.94 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Options: | Air Handling Housing Fit, Noise Tested | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt | Slot Length (in): | 1.22 in |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Inner Ring Outside Diameter (in): | 2.749 in |
| Static Load Rating (lb): | 6,570 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | Max Operating Temperature (C): | 107 °C |
| Insert: | VS-235 | Max Operating Temperature (F): | 225 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 9,752 lb |
| Shaft Locking Type: | Set Screw | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 2500 rpm | Size Code: | 211 |
| Base Length (in): | 8.88 in | Radial Clearance: | Standard |
| End Cap Available: | No | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0437 cps |
General Specifications
| UPC: | 662460066738 | Weight: | 8.20 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

