Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPS-210 AH
Part #:765900
Catalog #:VPS-210 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.31 in | Overall Width (in): | 1.31 in |
| Overall Length (in): | 4.62 in | Overall Height (in): | 2.34 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.625 in |
| Foot Height (in): | 0.5 in | Base to Center Height (in): | 1.1875 in |
| Length Through Bore (in): | 1.098 in | Centerline to Outermost Bearing Face (in): | 0.65 in |
| Bolt Spacing (in): | 3.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Options: | Air Handling Housing Fit, Noise Tested |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Slot Length (in): | 0.75 in |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 225 °F |
| Static Load Rating (lb): | 1,110 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 107 °C |
| Insert: | VS-210 | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 7500 rpm | Grease Fitting Thread Size: | 1/4-28 |
| Size Code: | 203 | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Vibration Frequency Roller Spin: | 0.0293 cps | Housing Material: | Cast Iron |
| End Cap Available: | No | Base Length (in): | 4.62 in |
| Dynamic Load Rating (lb): | 2,360 lb | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Inner Ring Outside Diameter (in): | 0.941 in | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662460066578 | Weight: | 1.00 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

