Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPS-226 AH
Part #:766043
Catalog #:VPS-226 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.25 in | Base Width (in): | 2.00 in |
| Overall Length (in): | 7.25 in | Overall Width (in): | 2.00 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.625 in |
| Base to Center Height (in): | 2.13 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 1.938 in | Centerline to Outermost Bearing Face (in): | 1.234 in |
| Bolt Spacing Max (in): | 6.11 in | Bolt Spacing Min (in): | 5.2 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Ability to Relubricate: | Yes |
| Shaft Locking Type: | Set Screw | Cage Type: | Ball Riding Retainer |
| Housing Coating: | Powder Coated | Max Operating Temperature (C): | 107 °C |
| Grease Fitting Thread Size: | 1/4-28 | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 225 °F | Maximum Speed (RPM): | 3000 rpm |
| Static Load Rating (lb): | 5,139 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 2.297 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 209 | Dynamic Load Rating (lb): | 7,370 lb |
| Insert: | VS-226 | End Cap Available: | No |
| Bearing Type: | Standard Duty | Housing Material: | Cast Iron |
| Base Length (in): | 7.25 in |
General Specifications
| UPC: | 662460066684 | Weight: | 5.25 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

