Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPS-236 AH
Part #:766045
Catalog #:VPS-236 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.44 in | Base Width (in): | 2.38 in |
| Overall Length (in): | 9.5 in | Overall Width (in): | 2.50 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.25 in |
| Foot Height (in): | 1.19 in | Base to Center Height (in): | 2.75 in |
| Length Through Bore (in): | 2.50 in | Bolt Spacing (in): | 7.50 in |
| Centerline to Outermost Bearing Face (in): | 1.31 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Options: | Air Handling Housing Fit, Noise Tested | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Slot Length (in): | 1.13 in |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Max Operating Temperature (C): | 107 °C |
| Cage Type: | Ball Riding Retainer | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 11,840 lb |
| Vibration Frequency Roller Spin: | 0.0430 cps | Housing Material: | Cast Iron |
| Base Length (in): | 9.50 in | Insert: | VS-236 |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 8,080 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Inner Ring Outside Diameter (in): | 3.012 in |
| Maximum Speed (RPM): | 2500 rpm | Size Code: | 212 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Max Operating Temperature (F): | 225 °F |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662460066745 | Weight: | 10.88 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

