Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPS-328 AH
Part #:766712
Catalog #:VPS-328 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.94 in | Overall Height (in): | 4.63 in |
| Overall Width (in): | 2.25 in | Base Width (in): | 2.25 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.75 in |
| Foot Height (in): | 0.88 in | Base to Center Height (in): | 2.2500 in |
| Length Through Bore (in): | 2.031 in | Bolt Spacing Min (in): | 5.63 in |
| Centerline to Outermost Bearing Face (in): | 1.281 in | Bolt Spacing Max (in): | 6.63 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Air Handling Housing Fit, Noise Tested | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Size Code: | 210 | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 3000 rpm | Radial Clearance: | Standard |
| Lubricant: | Lithium Complex NLGI 2 Grease | Base Length (in): | 7.94 in |
| Max Operating Temperature (C): | 107 °C | Inner Ring Outside Diameter (in): | 2.475 in |
| Vibration Frequency Roller Spin: | 0.0445 cps | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 7,889 lb |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Static Load Rating (lb): | 5,220 lb | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Medium Duty |
| Insert: | VS-328 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662460066813 | Weight: | 6.83 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

