Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Lock - MSPD-48
Part #:702190
Catalog #:MSPD-48
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 13.75 in | Base Width (in): | 3.38 in |
| Overall Height (in): | 7.50 in | Overall Width (in): | 3.88 in |
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 3 in |
| Base to Center Height (in): | 3.7500 in | Foot Height (in): | 1.19 in |
| Length Through Bore (in): | 3.875 in | Bolt Spacing Max (in): | 11.5 in |
| Centerline to Outermost Bearing Face (in): | 1.938 in | Bolt Spacing Min (in): | 10 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 500-650 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | Vibration Frequency Inner Ring Defect: | 0.1074 cps |
| Inner Ring Outside Diameter (in): | 3.922 in | Cage Type: | Land Riding Retainer |
| Base Length (in): | 13.75 in | Vibration Frequency Fundamental Train: | 0.0069 cps |
| Static Load Rating (lb): | 13,174 lb | Dynamic Load Rating (lb): | 17,412 lb |
| Bearing Insert Finish: | Black Oxide | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Medium Duty |
| Vibration Frequency Outer Ring Defect: | 0.0759 cps | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 3000 rpm | Shaft Locking Type: | Double Set Screw |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 2-33 |
| Insert: | 3-3D | Vibration Frequency Roller Spin: | 0.0470 cps |
| Grease Fitting Thread Size: | 1/4 NPT |
General Specifications
| UPC: | 662461016183 | Weight: | 33.00 LB |
| Packaged Length: | 14.25 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

