Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - NP-17
Part #:700181
Catalog #:NP-17
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.5 in | Overall Height (in): | 3.38 in |
| Base Width (in): | 1.88 in | Overall Width (in): | 1.88 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.0625 in |
| Base to Center Height (in): | 1.6875 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.497 in | Bolt Spacing Min (in): | 4.44 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in | Bolt Spacing (in): | 4.75 in |
| Bolt Spacing Max (in): | 5.06 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Vibration Frequency Roller Spin: | 0.0385 cps |
| Size Code: | 2-13 | Grease Fitting Thread Size: | 1/4-28 |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 4,381 lb | Cage Type: | Land Riding Retainer |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Inner Ring Outside Diameter (in): | 1.594 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | 2-11 |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 2,567 lb | Maximum Speed (RPM): | 5450 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Base Length (in): | 6.5 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461001578 | Weight: | 3.85 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

