Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SP-14
Part #:700598
Catalog #:SP-14
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.31 in | Overall Length (in): | 7 in |
| Base Width (in): | 2.00 in | Overall Width (in): | 2.00 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 0.875 in |
| Foot Height (in): | 0.56 in | Base to Center Height (in): | 1.7500 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing Max (in): | 5.63 in |
| Bolt Spacing Min (in): | 5.13 in | Centerline to Outermost Bearing Face (in): | 0.813 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Base Length (in): | 7.00 in | Vibration Frequency Roller Spin: | 0.0442 cps |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Insert: | 2-014 |
| Size Code: | 2-015 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 220 °F |
| Inner Ring Outside Diameter (in): | 1.375 in | Grease Fitting Thread Size: | 1/4-28 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 6350 rpm |
| Static Load Rating (lb): | 1,651 lb | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | Powder Coated |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Dynamic Load Rating (lb): | 2,801 lb |
General Specifications
| UPC: | 662461004821 | Weight: | 3.71 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

