Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SP-27
Part #:700612
Catalog #:SP-27
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.38 in | Overall Height (in): | 4.56 in |
| Overall Length (in): | 8.5 in | Base Width (in): | 2.38 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.6875 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.38 in |
| Length Through Bore (in): | 1.938 in | Centerline to Outermost Bearing Face (in): | 1.188 in |
| Bolt Spacing Max (in): | 7.13 in | Bolt Spacing Min (in): | 5.88 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Ability to Relubricate: | Yes |
| Base Length (in): | 8.50 in | Inner Ring Outside Diameter (in): | 2.297 in |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (F): | 220 °F |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/4-28 |
| Insert: | 2-111 | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 7,901 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.0417 cps | Housing Coating: | Powder Coated |
| Vibration Frequency Inner Ring Defect: | 0.0994 cps | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Maximum Speed (RPM): | 3800 rpm | Shaft Locking Type: | Set Screw |
| Housing Material: | Cast Iron | Size Code: | 2-111 |
| Static Load Rating (lb): | 5,139 lb | End Cap Available: | No |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461004968 | Weight: | 8.23 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

