Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MP-35
Part #:701873
Catalog #:MP-35
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.63 in | Overall Width (in): | 3.13 in |
| Overall Length (in): | 10.25 in | Base Width (in): | 3.13 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 1.06 in | Base to Center Height (in): | 2.7500 in |
| Length Through Bore (in): | 2.563 in | Bolt Spacing Min (in): | 6.56 in |
| Centerline to Outermost Bearing Face (in): | 1.563 in | Bolt Spacing Max (in): | 7.94 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/8 NPT |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0432 cps |
| Inner Ring Outside Diameter (in): | 2.984 in | Base Length (in): | 10.25 in |
| Insert: | 3-23 | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Static Load Rating (lb): | 8,150 lb | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| Dynamic Load Rating (lb): | 11,789 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 3000 rpm | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Set Screw | Size Code: | 2-27 |
| Radial Clearance: | Standard | Bearing Type: | Medium Duty |
| End Cap Available: | No | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461013861 | Weight: | 15.77 LB |
| Packaged Length: | 11.13 IN | Packaged Width: | 6.31 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

