Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MP-51
Part #:701883
Catalog #:MP-51
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 8 in | Overall Width (in): | 4.00 in |
| Overall Length (in): | 15 in | Base Width (in): | 4.00 in |
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 3.1875 in |
| Foot Height (in): | 1.25 in | Base to Center Height (in): | 4.0000 in |
| Length Through Bore (in): | 3.375 in | Bolt Spacing Max (in): | 12.56 in |
| Centerline to Outermost Bearing Face (in): | 2.031 in | Bolt Spacing Min (in): | 9.69 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Brass |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 350-450 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0762 cps | Dynamic Load Rating (lb): | 18,681 lb |
| Static Load Rating (lb): | 14,496 lb | Bearing Type: | Medium Duty |
| Base Length (in): | 15.00 in | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 4.156 in |
| Vibration Frequency Inner Ring Defect: | 0.1071 cps | Vibration Frequency Fundamental Train: | 0.0069 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Size Code: | 2-37 | Radial Clearance: | Standard |
| Cage Type: | Land Riding Retainer | Maximum Speed (RPM): | 2125 rpm |
| Housing Coating: | Powder Coated | Insert: | 3-33 |
| Bearing Insert Finish: | Black Oxide | Shaft Locking Type: | Set Screw |
| Housing Material: | Cast Iron | Vibration Frequency Roller Spin: | 0.0479 cps |
| Grease Fitting Thread Size: | 1/4 NPT |
General Specifications
| UPC: | 662461013953 | Weight: | 43.56 LB |
| Packaged Length: | 9.88 IN | Packaged Width: | 17.25 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

